To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
N-Type DC-3GHz
/
LCAT1003
/
2W/9 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
2W/9 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
LCAT1003-09 is a 9dB RF fixed attenuator from L-com with excellent electrical performance. The attenuator has operating frequency range from DC to 3GHz and coaxial in-line design with N-type male connector on one end and N-type female connector on the other. The part is available in stock with same day shipping.
Features
Attenuation accuracy 9±0.4dB
Frequency range from DC to 3GHz
Input Power 2W max
Operating temp range from -55 to 125C
VSWR <1.20
Application
Instrumentation
Precision measurements
Production systems
Prototyping and characterization
RF test systems
SKU
LCAT1003-09
QTY available
16
Quantity
Price
1 - 24
$16.86
25 - 49
$16.19
50 - 99
$15.68
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$16.86