50 Ohm BNC Bulkhead Jack (3/8" D-Hole)

SKU BAC70A
QTY available 1037
Quantity Price
1 - 24 $6.59
25 - 49 $6.26
50 - 99 $5.93
100 + Call Us
Price $6.59

All Prices are in US Dollars and do not include duties



This female receptacle BNC RF connector features a rear mount single D bulkhead with nut, lock washer and grounding tab as well as a solder cup terminal for attachment to a PCB. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • Mounting hardware includes hex nut, lockwasher and grounding tab
  • Rear bulkhead panel mount design

Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead