To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

50 Ohm Right Angle Adapter, Type N-Male / Female

This right angle Type N male to female adapter features a compact profile ideal for limited space applications. This adapter can also be used to convert an in line Type N male cable connector to a 90 degree configuration by attaching to cable end.

Features
  • Allows interconnection of devices with Type N interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Right angle configuration useful in tight fit situations
Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

SKU BN121
QTY available 1023
Quantity Price
1 - 24 $12.99
25 - 49 $12.34
50 - 99 $11.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.99

Key Specifications

Key Specifications