7/16 DIN Male to 7/16 DIN Female 400 Ultra Flex Series Assembly 5.0 ft

SKU CA-DMDFH005
QTY available 49
Quantity Price
1 - 9 $163.99
10 - 24 $150.87
25 - 99 $137.75
100 + Call Us
Price $163.99

All Prices are in US Dollars and do not include duties



High quality fully tested 7/16 DIN Male to 7/16 DIN Female cable assemblies featuring high performance 400-Series Ultra Flex coax cable. These cables are ideal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics.

Features
  • Features 7/16 DIN Male to 7/16 DIN Female connectors
  • Made with high performance, high quality 400-series ultra flex coax cable
  • Each assembly is fully tested ensuring the highest qualit
  • Excellent low loss characteristics
  • Ideal for indoor or outdoor applications that require maximum flexibility

Application
  • Antenna Cable
  • Wireless Infrastructure
  • Wireless LAN Devices
  • RF Voice/Video/Data


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
7/16 DIN
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
7/16 DIN
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
400UF Series
RF Cable Impedance
50 Ohm