To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7/16 DIN Male to Type N-Female 400 Ultra Flex Series Assembly 25.0 ft

High quality fully tested 7/16 DIN Male to Type N-Female cable assemblies featuring high performance 400-Series Ultra Flex coax cable. These cables are ideal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics.

Features
  • Each assembly is fully tested ensuring the highest qualit
  • Excellent low loss characteristics
  • Ideal for indoor or outdoor applications that require maximum flexibility
  • Features 7/16 DIN Male to Type N-Female connectors
  • Made with high performance, high quality 400-series ultra flex coax cable
Application
  • RF Voice/Video/Data
  • Antenna Cable
  • Wireless Infrastructure
  • Wireless LAN Devices

SKU CA-DMNFH025
QTY available 73
Quantity Price
1 - 9 $155.99
10 - 24 $143.51
25 - 99 $131.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $155.99

Key Specifications

Key Specifications