To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7/16 DIN Male to Type N-Female 600 Series Assembly 150.0 ft

High quality fully tested 7/16 DIN Male to Type N-Female cable assemblies featuring high performance 600-Series coax cable. These coax cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Features 7/16 DIN Male to Type N-Female connectors
  • Made with high performance, high quality 600-series coax cable
  • Excellent low loss characteristics
Application
  • Antenna Cable
  • Wireless Infrastructure
  • Wireless LAN Devices
  • RF Voice/Video/Data

SKU CA-6DMNF150
QTY available 20
Quantity Price
1 - 9 $495.99
10 - 24 $456.31
25 - 99 $416.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $495.99

Key Specifications

Key Specifications