To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7/16 DIN Male to Type N-Male 400 Ultra Flex Series Assembly 15.0 ft

High quality fully tested 7/16 DIN Male to Type N-Male cable assemblies featuring high performance 400-Series Ultra Flex coax cable. These cables are ideal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics.

Features
  • Features 7/16 DIN Male to Type N-Male connectors
  • Ideal for indoor or outdoor applications that require maximum flexibility
  • Made with high performance, high quality 400-series ultra flex coax cable
  • Each assembly is fully tested ensuring the highest qualit
  • Excellent low loss characteristics
Application
  • RF Voice/Video/Data
  • Wireless Infrastructure
  • Wireless LAN Devices
  • Antenna Cable

SKU CA-DMNMH015
QTY available 73
Quantity Price
1 - 9 $129.99
10 - 24 $119.59
25 - 99 $109.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $129.99

Key Specifications

Key Specifications