To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm Coaxial Adapter, BNC Female / Female (Splice)

This 75 Ohm BNC female coupler provides the ability to interconnect two devices with BNC male interfaces. A common use for this device is to provide a coupling between two cables with BNC male connectors creating an extension cable.

Features
  • Couples devices with male BNC interfaces
  • Handy device to help solve your interconnection problems
  • 75 Ohm impedance for video transmission applications
  • Ideal to extend cable runs with male BNC connectors
  • Nickel plated body for enhanced corrosion resistance
Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

SKU BA016
QTY available 3563
Quantity Price
1 - 24 $5.89
25 - 49 $5.60
50 - 99 $5.30
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.89

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov