75 Ohm Coaxial Adapter, F Male / F Male

SKU BA122
QTY available 10402
Quantity Price
1 - 24 $4.35
25 - 49 $4.13
50 - 99 $3.92
100 + Call Us
Price $4.35

All Prices are in US Dollars and do not include duties



This Type F male coupler provides the ability to interconnect two devices with Type F female interfaces. A common use for this device is to change the gender of a device from Type F female to Type F male.

Features
  • Couples devices with female Type F interfaces
  • Difficult to find male to male configuration
  • Handy device to help solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.