To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm TNC Male Crimp for RG59 Cable

This TNC male connector has been specifically designed for a crimp style attachment to RG59 cable. The connector body and clamp nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision well made connector is typically available from stock for immediate delivery

Features
  • Crimp style attachment results in robust connector to cable attachment
  • Nickel plated ferrule and body provides optimum resistance to corrosion
  • Note: This connector is for use only with RG59 cable with solid center conductors
  • Gold plated contact reduces signal loss
  • Widely utilized for equipment cabling and antenna interfaces used in the telecommunications industry
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU BAC893-59
QTY available 122
Quantity Price
1 - 24 $6.09
25 - 49 $5.79
50 - 99 $5.48
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.09

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov