75 to 120 Ohm Balun, 1.6/5.6 Plug (Screw Type) / Krone IDC

Item # ACK2010
Availability
49
Price Table
Quantity Price
1 - 24 $12.86
25 - 49 $12.35
50 - 99 $11.96
100 + Call Us
Add to Cart

Description

This 75 to 120 Ohm balun utilizes a 1.6/5.6 male coaxial interface often found in European 75 Ohm coaxial applications. The Krone IDC style termination allows for easy termination of the European E1 standard 120 Ohm twisted pair conductors.

Features
  • 75 to 120 Ohm matching useful in American and European systems
  • Telecommunications applications for patching and distribution
  • Utilizes popular European 1.6/5.6 male interface
  • Krone IDC style termination allows quick assembly
Application
  • T1/E1 Applications
  • Telecommunications
  • 75/120 Ohm impedance matching
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov