To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

9" Lever Type Coaxial Crimp Tool (.068", .213", .255")

Item # HT106D
Availability
6
Price Table
Quantity Price
1 - 24 $66.99
25 - 49 $63.64
50 - 99 $60.29
100 + Call Us
Add to Cart
Replaced By: HT230A

Description

Th1s heavy-duty crimping tool is economically priced and easy to use. Leverage action produces an enormous force to properly crimp a perfect hex every time. An adjustable cam is added to keep the tool in full conformance with the required tolerance.

Features
  • Heavy duty construction for enhanced durability
  • Leverage action design produces perfect hex crimp every time
  • Adjustable cam design allows adjustments to comply with tolerance requirements.
  • Center contact and connector ferrule crimp tool
  • Common crimp sizes of .068, .213 and .255
Application
  • Coaxial cable assembly
  • Coax installation
  • Coaxial cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov