To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BNC Male Right Angle to BNC Male Right Angle , Pigtail 20 ft 195-Series

High quality fully tested BNC Male to BNC Male cable assemblies featuring high performance low loss 195-series coax cable. Types include straight and right angle BNC connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles
Application
  • Wireless LAN Devices
  • Wireless OEM Applications
  • External Antenna Applications
  • RF Voice/Video/Data
  • Wi-Fi Radios

SKU CA-BMRBMRA020
QTY available 201
Quantity Price
1 - 24 $67.99
25 - 49 $61.19
50 - 99 $54.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $67.99

Key Specifications

Key Specifications