To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BNC Male Right Angle to BNC Male Right Angle , Pigtail 4 ft 195-Series

High quality fully tested BNC Male to BNC Male cable assemblies featuring high performance low loss 195-series coax cable. Types include straight and right angle BNC connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Made with high performance, high quality 195-series coax cable
  • Custom cable lengths available
  • Widest selection of lengths and connector styles
Application
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless OEM Applications
  • RF Voice/Video/Data
  • Wireless LAN Devices

SKU CA-BMRBMRA004
QTY available 201
Quantity Price
1 - 24 $44.79
25 - 49 $40.31
50 - 99 $35.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $44.79

Key Specifications

Key Specifications