BNC Plug Solderless Crimp for 195-Series Low Loss Cable

SKU ABM-1704
QTY available 536
Quantity Price
1 - 24 $4.37
25 - 49 $4.15
50 - 99 $3.93
100 + Call Us
Price $4.37

All Prices are in US Dollars and do not include duties



L-com's BNC Male Solderless Connector makes it quick and easy to terminate your cable assemblies. The captive center pin requires no crimping or soldering.

Note: For use only with cables with solid center conductors


Features
  • Nickel plated brass body ideal for outdoor use
  • Can be used with LMR®195, CNT-195, TWS-195 and L-com's CA-195
  • Captive gold plated center pin requires no soldering or crimping
  • Note: For use only with cables with solid center conductors

Application
  • Low-loss coax cable assemblies
  • Radio pigtails
  • RF applications


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
195-Series