To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

CATV Coaxial Cable Stripper Tool for RG59/6

Item # HTS8700ES
Availability
Call Us
Price Table
Quantity Price
1 - 24 $15.72
25 - 49 $15.09
50 - 99 $14.62
100 + Call Us
Add to Cart

Description

A must for anyone working with coaxial cabling. This tool provides a precise industry standard 1/4" cable prep for RG59 and 6 in seconds! Simply compress the jaw, place the cable into the strip insert, release then spin the tool 360° and you’re ready to crimp.

Features
  • Cartridges hold 10 blades
  • Replacement blade cartridges for HTS8700ES stripping tool
  • Used for commonly found RG59 and 6 coaxial cable
Application
  • Cable assembly
  • Cable installation
  • Cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov