Coax Cable Stripper, 2-Blade for RG58/59/62

SKU HT302B
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This series offers a choice of two time saving tools to quickly and accurately cut and trim the coaxial jacket, shield and inner insulation in one easy step. Just lock the tool over the coax, spin clockwise 4 or 5 times and pull off the unwanted portion. Compartment holds hex key to align sensitive socket and adjust blade cut for optimum results.

Features
  • Adjustable to assure accuracy
  • Preparation of coaxial cable for connector termination
  • Suitable for common cable sizes of RG59, RG58 and RG62
  • Quickly and accurately strips coaxial cable
  • Two blade construction for reliable performance

Application
  • Cable assembly
  • Cable installation
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Part Number
HT302B
Design (Tool Type)
Stripper
Primary Application/Family
Coaxial
Length
4.1 in