To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coax Cable Stripper, 3-Blade for RG213/11/8

This series offers a choice of two time saving tools to quickly and accurately cut and trim the coaxial jacket, shield and inner insulation in one easy step. Just lock the tool over the coax, spin clockwise 4 or 5 times and pull off the unwanted portion. Compartment holds hex key to align sensitive socket and adjust blade cut for optimum results.

Features
  • Adjustable to assure accuracy
  • Quickly and accurately trims coaxial cable
  • Three blade construction for optimum performance
  • Preparation of coaxial cable for connector termination
  • Suitable for common cable sizes of RG213, RG11 and RG8
Application
  • Cable installation
  • Cable assembly
  • Cable repair

SKU HT312S
QTY available 10
Quantity Price
1 - 24 $49.39
25 - 49 $46.92
50 - 99 $44.45
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.39

Key Specifications

Key Specifications