Coax Cable Stripper, 3-Blade for RG58/59/62

SKU HT312B
QTY available 13
Quantity Price
1 - 24 $40.79
25 - 49 $38.75
50 - 99 $36.71
100 + Call Us
Price $40.79

All Prices are in US Dollars and do not include duties



This series offers a choice of two time saving tools to quickly and accurately cut and trim the coaxial jacket, shield and inner insulation in one easy step. Just lock the tool over the coax, spin clockwise 4 or 5 times and pull off the unwanted portion. Compartment holds hex key to align sensitive socket and adjust blade cut for optimum results.

Features
  • Adjustable to assure accuracy
  • Quickly and accurately trims coaxial cable
  • Three blade construction for optimum performance
  • Preparation of coaxial cable for connector termination
  • Suitable for common cable sizes of RG59, RG58 and RG62

Application
  • Cable installation
  • Cable assembly
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Part Number
HT312B
Design (Tool Type)
Stripper
Primary Application/Family
Coaxial
Length
4.3 in