Coax Cable Stripper, 3-Blade for RG59/62/6

SKU HT312A
QTY available 1
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



This series offers a choice of two time saving tools to quickly and accurately cut and trim the coaxial jacket, shield and inner insulation in one easy step. Just lock the tool over the coax, spin clockwise 4 or 5 times and pull off the unwanted portion. Compartment holds hex key to align sensitive socket and adjust blade cut for optimum results.

Features
  • Suitable for common cable sizes of RG59, RG6 and RG62
  • Three blade construction for optimum performance
  • Adjustable to assure accuracy
  • Preparation of coaxial cable for connector termination
  • Quickly and accurately stripes coaxial cable

Application
  • Cable repair
  • Cable assembly
  • Cable installation


Documents and Resources

Key Specifications

Key Specifications

Part Number
HT312A
Design (Tool Type)
Stripper
Primary Application/Family
Coaxial
Length
4.3 in