COAX-SEAL #105 Hand Moldable Plastic Weatherproofing Tape

SKU HT-TAPE105
QTY available 34
Quantity Price
1 - 24 $67.99
25 - 49 $64.59
50 - 99 $61.19
100 + Call Us
Price $67.99

All Prices are in US Dollars and do not include duties



COAX-SEAL® #105 Hand Moldable Plastic Weatherproofing Tape‚ (4) 1/2 in. x 12 ft. rolls per box.

Features
  • Effective Moisture-Proofing
  • Hand moldable - stays flexible at extreme temperatures
  • Provides years of protection
  • Forms easily to odd shaped connectors
  • Non-conductive

Application
  • Outdoor networks
  • Harsh environments
  • Industrial networking


Documents and Resources

Key Specifications

Key Specifications

Primary Application
Coaxial
Design
Cable Assembly Accessories
Connector Series
General Purpose