To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial 50 Ohm Right Angle Adapter, Compact Type N-Male / Female

This right angle Type N male to female adapter features a compact profile ideal for limited space applications. This adapter can also be used to convert an in line to a 90 degree configuration by attaching to cable end.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Right angle configuration useful in tight fit situations
Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

SKU AXA-NMNF90
QTY available 1763
Quantity Price
1 - 24 $14.19
25 - 49 $12.77
50 - 99 $11.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.19

Key Specifications

Key Specifications