To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial 75 Ohm Right Angle Adapter, BNC Male / Female

This right angle 75 Ohm BNC male to female adapter features a compact profile ideal for limited space applications. This adapter can also be used to convert an in line BNC male cable connector to a 90 degree configuration by attaching to cable end.

Features
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Right angle construction useful in tight fit situations
  • Allows interconnection of devices with BNC interfaces
Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

SKU BA038
QTY available 881
Quantity Price
1 - 24 $12.79
25 - 49 $12.15
50 - 99 $11.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov