To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial 75 Ohm Right Angle Adapter, F Female / F Male

This right angle Type F male to female adapter features a compact profile ideal for limited space applications. This adapter can also be used to convert an in line Type F male cable connector to a 90 degree configuration by attaching to cable end.

Features
  • Nickel plated body for enhanced corrosion resistance
  • Allows interconnection of devices with Type F interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Right angle configuration useful in tight fit situations
Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

SKU BA123
QTY available 524
Quantity Price
1 - 24 $3.97
25 - 49 $3.77
50 - 99 $3.57
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.97

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov