Coaxial Adapter, 7/16 DIN Male / Male

SKU AXA-DMDM
QTY available 32
Quantity Price
1 - 24 $71.99
25 - 49 $64.79
50 - 99 $57.59
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



This 7/16 DIN Male to Male adapter is ideal for connecting two cables with 7/16 DIN Female connectors. The silver plated body helps ensure durability and long life in the field.

Features
  • Adapters utilize machined components for durability and long life
  • Silver plated body for enhanced corrosion resistance

Application
  • Low-loss coax
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
7/16 DIN
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
7/16 DIN
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Silver
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Silver