Coaxial Adapter, BNC Bulkhead, Grounded

SKU BA1087
QTY available 3116
Quantity Price
1 - 24 $8.79
25 - 49 $8.35
50 - 99 $7.91
100 + Call Us
Price $8.79

All Prices are in US Dollars and do not include duties



This 50 Ohm BNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Provides 50 Ohm signal feed-thru for two BNC male interface devices
  • Complete with nut and lockwasher mounting hardware
  • Single D bulkhead design for panel mounting

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel