Coaxial Adapter, BNC Female / Female

SKU BA80
QTY available 3420
Quantity Price
1 - 24 $6.09
25 - 49 $5.79
50 - 99 $5.48
100 + Call Us
Price $6.09

All Prices are in US Dollars and do not include duties



This BNC female coupler provides the ability to interconnect two devices with BNC male interfaces. A common use for this device is to provide a coupling between two cables with BNC male connectors creating an extension cable.

Features
  • Handy device to help solve your interconnection problems
  • Ideal to extend cable runs with male BNC connectors
  • Couples devices with male BNC interfaces
  • Machined body for enhanced durability
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Low-loss coax

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None