Coaxial Adapter, BNC Male / Male

SKU BA100
QTY available 750
Quantity Price
1 - 24 $7.97
25 - 49 $7.57
50 - 99 $7.17
100 + Call Us
Price $7.97

All Prices are in US Dollars and do not include duties



This 50 Ohm BNC male coupler provides the ability to interconnect two devices with BNC female interfaces. A common use for this device is to change the gender of a device from BNC female to BNC male.

Features
  • Difficult to find male to male configuration
  • Gold plated contact pin for reduced signal loss
  • Couples devices with female BNC interfaces
  • Handy device to help solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • Low-loss coax
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
4 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel