To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Adapter, F Female / 75 Ohm BNC Male

This 75 Ohm BNC male to Type F female coaxial adapter provides the ability to connect between a BNC female and Type F male interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Allows interconnection of devices with BNC female and Type F male interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • True 75 Ohm BNC interface to limit impedance mis match
Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

SKU BA017
QTY available 7866
Quantity Price
1 - 24 $7.39
25 - 49 $7.02
50 - 99 $6.65
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov