To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial Adapter, F Male / 75 Ohm BNC Female

Item # BA037
Availability
308
Price Table
Quantity Price
1 - 24 $8.99
25 - 49 $8.54
50 - 99 $8.09
100 + Call Us
Add to Cart

Description

This 75 Ohm BNC female to Type F male coaxial adapter provides the ability to connect between a BNC male and Type F female interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Allows interconnection of devices with BNC male and Type F female interfaces
  • Gold plated center contact for reduced signal loss
  • True 75 Ohm BNC interface to limit impedance mis match
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
Application
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications
  • Coaxial interface conversion


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products