Description
This Type F male push on to female coupler provides the ability to convert a standard Type F male interface to a push on Type F male. The interface style change is useful in many test application where multiple couplings are needed. Use of the push on style allows quick push on mating without the need of time consuming threaded mating.
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov Similar Products |