Description
The AXA-AMNFB permanent mobile antenna mount features a standard TAD/NMO Motorola®-type connection. The opposite end of this mount features a N-Female Bulkhead connector. This antenna mount can be installed into panels up to 11/16 inch (17.4mm) thick, making it ideal for use with heavy duty vehicles such as mining and construction vehicles, service vehicles, public transportation as well as marine craft. It can also be used as a ceiling antenna mount. The included o-ring helps protect from moisture.
Features
Application
![]() |