To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial Adapter, RCA Bulkhead Female / Female, 0.5" Circular Hole, Green

Item # BA400G
Availability
282
Price Table
Quantity Price
1 - 24 $2.00
25 - 49 $1.90
50 - 99 $1.80
100 + Call Us
Add to Cart

Description

This RCA female to female feed thru bulkhead coupler provides the ability to pass an audio or video connection through a panel or bulkhead utilizing a standard .470" single D mounting hole. Green color insulator allows for color coding signal types when used in conjunction with other available colors. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Complete with nut and lockwasher mounting hardware
  • Green insulator to accommodate signal type identification
  • Nickel plated body for enhanced corrosion resistance
  • Provides 75 Ohm signal feed-thru for two RCA male interface devices
  • Single D bulkhead design for panel mounting
Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov