This Type F female to RCA male coaxial adapter provides the ability to connect between a Type F male and RCA female interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.
Features
Allows interconnection of devices with Type F male and RCA female interfaces
Handy device to have on hand to solve your interconnection problems
Nickel plated body for enhanced corrosion resistance
Application
Coax retrofit applications
Coaxial extension
Coaxial interface conversion
OEM coax applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov