Coaxial Adapter, SMA Female / Female Bulkhead - D-Hole
Description
This SMA female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .300" single D mounting hole. A common use for this device is to create a connection point on either side of a wall or other obstruction.
Features
Complete with nut, gasket and lockwasher mounting hardware
Gold plated center contact for reduced signal loss
Nickel plated body for enhanced corrosion resistance
Provides 50 Ohm signal feed-thru for two SMA male interface devices
Single D bulkhead design for panel mounting
Application
Coax retrofit applications
Coaxial Extension
OEM coax applications
Coaxial interface conversion
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov