This SMA male coupler provides the ability to interconnect two devices with SMA female interfaces. A common use for this device is to change the gender of a device from SMA female to SMA male.
Features
Gold plated center contact for reduced signal loss
Handy device to have on hand to solve your interconnection problems
Nickel plated body for enhanced corrosion resistance
Application
Coaxial interface conversion
Low-loss coax
OEM coax applications
Coax retrofit applications
Coaxial Extension
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov