This SMA male coupler provides the ability to interconnect two devices with SMA female interfaces. A common use for this device is to change the gender of a device from SMA female to SMA male.
Features
Difficult to find male to male configuration
Gold plated body for enhanced corrosion resistance
Couples devices with female SMA interfaces
Gold plated contact pin for reduced signal loss
Handy device to help solve your interconnection problems
Application
Coaxial interface conversion
Low-loss coax
Coax retrofit applications
Coaxial Extension
OEM coax applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov