This insulated TNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole with the additional feature of providing a non conductive mounting surface to reduce ground loop problems. A common use for this device is to create a connection point on either side of a wall or other obstruction.
Features
Complete with nut and lockwasher mounting hardware
Nickel plated body for enhanced corrosion resistance
Non conductive mounting flange and threaded barrel provide insulation from panel
Provides 50 Ohm signal feed-thru for two TNC male interface devices
Gold plated center contact for reduced signal loss
Application
Coaxial interface conversion
Coax retrofit applications
Coaxial Extension
OEM coax applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov