Coaxial Adapter, TNC Female Right Angle / BNC Male
Description
This BNC Plug to TNC Jack 90 degree adapter provides the ability to connect a device with a BNC Jack to a device with a TNC Plug . This type of interconnection is often found in test environments where connection between interfaces of different types is needed.
Features
Allows interconnection between BNC and TNC interface types
Male to female gender combination handy for interconnecting cable interfaces
Nickel plated body for corrosion resistance
Right Angle construction useful in tight fit applications
Gold plated center contact for reduced signal loss
Application
Coaxial interface conversion
Coax retrofit applications
Coaxial extension
OEM coax applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov