This BNC Jack to TNC Plug adapter provides the ability to connect a device with a BNC plug to a device with a TNC Jack . This type of interconnection is often found in test environments where connection between interfaces of different types is needed.
Features
Allows interconnection between BNC and TNC interface types
Nickel plated body for corrosion resistance
Gold plated center contact for reduced signal loss
Male to female gender combination handy for interconnecting cable interfaces
Application
Coax retrofit applications
Coaxial extension
Coaxial interface conversion
OEM coax applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov