This N-Female to TNC Male coaxial adapter provides the ability to connect between a N-Male and TNC Female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.
Features
Allows interconnection of devices with N-Male and TNC Female interfaces
Gold plated center contact for reduced signal loss
Nickel plated body for enhanced corrosion resistance
Handy device to have on hand to solve your interconnection problems
Application
Coaxial interface conversion
OEM coax applications
Coax retrofit applications
Coaxial extension
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov