This UHF female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead. A common use for this device is to create a connection point on either side of a wall or other obstruction.
Features
Complete with nut mounting hardware
Provides signal feed-thru for two UHF male interface devices
Nickel plated body for enhanced corrosion resistance
Application
Coax retrofit applications
Coaxial Extension
Coaxial interface conversion
OEM coax applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov