Coaxial Barrel Adapter, RP-TNC Plug / Plug

SKU AXA-RTPRTP
QTY available 101
Quantity Price
1 - 24 $7.39
25 - 49 $6.65
50 - 99 $5.91
100 + Call Us
Price $7.39

All Prices are in US Dollars and do not include duties



This bullet type adapter is ideal for connecting two cables with Reverse Polarity (RP-TNC) Jack connectors. Order online today.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Handy device to have on hand to solve your interconnection problems

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Low-loss coax

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Plug
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Plug
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel