Coaxial Bulk Cable RG142B/U, 1,000 foot Spool

SKU RG142B-1K
QTY available 7
Quantity Price
1 - 4 $4,550.00
5 - 9 $4,368.00
10 - 24 $4,186.00
25 + Call Us
Price $4,550.00

All Prices are in US Dollars and do not include duties



This bulk RG142B/U cable can be used in applications where cable assemblies must be built in the field. The FEP outer jacket helps this cable achieve a 200 degree C operating temperature. And the 18 AWG solid center conductor results in a cable with low insertion loss characteristics. Spool may contain more than one piece.

Features
  • High temperature 50 Ohm data signal transmission
  • FEP outer jacket results in a 200 degree C operating temperature
  • 18 AWG solid center conductor produces low insertion loss
  • Double outer conductor construction enhances shielding characteristics

Application
  • Ethernet
  • Data
  • Premise wiring
  • R&D


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Jacket Diameter
0.195 in
Jacket Material
FEP
No. of Shields
2
Frequency, Max
8 GHz
Max Operating Temperature
200 deg C
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.98 in
Coax Type
Coax