Coaxial Bulk Cable RG174/U, 1,000 foot Spool

SKU RG174-1K
QTY available 17
Quantity Price
1 - 4 $575.00
5 - 9 $552.00
10 - 24 $529.00
25 + Call Us
Price $575.00

All Prices are in US Dollars and do not include duties



This bulk RG174/U cable can be used in applications where cable assemblies must be built in the field. The stranded 26 AWG center conductor and small outer diameter produces a very flexible cable for tight fit applications. Spool may contain more than one piece.

Features
  • 50 Ohm data signal transmission
  • Stranded center conductor allows cable to be very flexible
  • Small diameter is ideal for tight fit applications
  • Common size cable can be easily terminated
  • Associated connectors and crimp tools available

Application
  • Ethernet
  • Data
  • Premise wiring
  • R&D


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PE
Velocity of Propagation
66 %
Jacket Diameter
0.11 in
Jacket Material
PVC
No. of Shields
1
Frequency, Max
1 GHz
Max Operating Temperature
80 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
7
Minimum Bend Radius, One Time
0.47 in
Coax Type
Coax