Coaxial Bulk Cable RG188A/U, 500 foot Spool

SKU RG188A-500
QTY available 5
Quantity Price
1 - 4 $1,160.00
5 - 9 $1,113.60
10 - 24 $1,067.20
25 + Call Us
Price $1,160.00

All Prices are in US Dollars and do not include duties



This bulk RG188A/U cable can be used in applications where cable assemblies must be built in the field. The Teflon taped outer jacket helps this cable achieve a 200 degree C operating temperature. And the stranded 26 AWG center conductor results in a very flexible cable for tight fit applications. Spool may contain more than one piece.

Features
  • High temperature 50 Ohm data signal transmission
  • Teflon taped outer jacket results in a 200 degree C operating temperature
  • Stranded center conductor allows cable to be very flexible
  • Small diameter is ideal for tight fit applications
  • Associated connectors and crimp tools available

Application
  • Ethernet
  • Data
  • Premise wiring
  • R&D


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
69.5 %
Jacket Diameter
0.094 in
Jacket Material
PTFE
No. of Shields
1
Frequency, Max
3 GHz
Max Operating Temperature
200 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
7
Minimum Bend Radius, One Time
0.5 in
Coax Type
Coax