Coaxial Bulk Cable RG316/U, 500 foot Spool

SKU RG316-500
QTY available 4
Quantity Price
1 - 4 $760.00
5 - 9 $729.60
10 - 24 $699.20
25 + Call Us
Price $760.00

All Prices are in US Dollars and do not include duties



This bulk RG316/U cable can be used in applications where cable assemblies must be built in the field. The extruded FEP outer jacket helps this cable achieve a 200 degree C operating temperature. And the stranded 26 AWG center conductor results in a very flexible cable for tight fit applications. Spool may contain more than one piece.

Features
  • High temperature 50 Ohm data signal transmission
  • FEP outer jacket results in a 200 degree C operating temperature
  • Stranded center conductor allows cable to be very flexible
  • Small diameter is ideal for tight fit applications
  • Associated connectors and crimp tools available

Application
  • CCTV
  • Video
  • Premise wiring
  • Security


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
69 %
Jacket Diameter
0.098 in
Jacket Material
FEP
No. of Shields
1
Attenuation at 1 Ghz.
29 dB
Frequency, Max
1 GHz
Max Operating Temperature
200 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
7
Minimum Bend Radius, One Time
0.51 in
Coax Type
Coax