Coaxial Bulk Cable RG58C/U, 1,000 foot Spool

SKU RG58C-1K
QTY available 51
Quantity Price
1 - 4 $695.00
5 - 9 $667.20
10 - 24 $639.40
25 + Call Us
Price $695.00

All Prices are in US Dollars and do not include duties



This commonly used 50 Ohm cable can be used in applications where cable assemblies must be built in the field. The stranded 20 AWG center conductor results in a cable with good flexibility.

Features
  • 50 Ohm data signal transmission
  • Stranded center conductor allows cable to be very flexible
  • Common size cable can be easily terminated
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
  • Associated connectors and crimp tools available

Application
  • Ethernet
  • Data
  • Premise wiring
  • R&D


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
Polyolefin
Velocity of Propagation
84 %
Jacket Diameter
0.197 in
Jacket Material
PVC
No. of Shields
1
Max Operating Temperature
80 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
19
Minimum Bend Radius, One Time
2 in
Coax Type
Coax