To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Bulkhead Adapter, F Female / Female,75 Ohm (.5" D-Hole)

This insulated Type F female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .340" single D mounting hole with the additional feature of providing a non conductive mounting surface to reduce ground loop problems. A common use for this device is to create a connection point on either side of an obstruction.

Features
  • Complete with nut and washer mounting hardware
  • Non conductive mounting shoulder washers provide insulation from panel
  • Provides 75 Ohm signal feed-thru for two Type F male interface devices
  • Single D bulkhead design for panel mounting
  • Nickel plated body for enhanced corrosion resistance
Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

SKU BA330A
QTY available 1975
Quantity Price
1 - 24 $3.05
25 - 49 $2.90
50 - 99 $2.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.05

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov