Deluxe Coaxial Adapter Kit

SKU BAK300
QTY available 58
Quantity Price
1 - 9 $263.99
10 - 24 $253.43
25 - 99 $242.87
100 + Call Us
Price $263.99

All Prices are in US Dollars and do not include duties



This adaptor kit features a universal coupling which allows interchangeable connections between all 30 individual interfaces resulting in 108 possible combinations. Supplied in a zippered storage case ideal for portable use.

Features
  • Accommodates the most popular coaxial interfaces
  • Adapt from one coaxial interface or gender to another
  • Handy compartment-style storage case keeps adapters organized
  • More economical than buying individual adapters
  • Universal coupling element allows a wide range of interface combinations

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications


Documents and Resources

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.